64 引脚目标开发板和 MSP-FET 编程器包 - MSP430F1x、MSP430F2x、MSP430F4x MCU

(正在供货) MSP-FET430U64

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

查看  查看MSP-FET430U64

The MSP-FET430U64 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PM64) and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 MCU to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-FET430U64 development board supports MSPF13x, MSP430F14x, MSP430F14x1, MSP430F15x, MSP430F16x, MSP430F23x, MSP430F24x, MSP430F24xx, MSP430F261x, MSP430F41x (except for MSP430F41x2 MCUs: see MSP-TS430PM64A instead), MSP430F42x, MSP430F42xA, MSP430E42x, MSP430FE42xA, MSP430FE42x2 and MSP430FW42x MCUs in a 64-pin LQFP package (TI package code: PM).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

特性
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 64-pin LQFP (PM) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping (MSP-TS430PM64)

包含项目

[ What's Included Text ]

  • Development board with 64-pin LQFP (PM) ZIF socket (MSP-TS430PM64)
  • Eight PCB 1x16-pin headers (four male and four female)
  • MSP430 Flash Devices: MSP430F417IPM and MSP430F169IPM
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态 主机   操作系统  

MSP-FET430U64:
MSP430 64-Pin Target board and USB Programmer

$175.00(USD)




价格可能会不同



ACTIVE PC  Win XP 

TI's Standard Terms and Conditions for Evaluation Modules apply.

技术文档
用户指南 (8)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 1039 2013年 11月 15日 0 下载最新的英文版本 (Rev.AR)
PDF 7200 2012年 12月 30日 0 下载最新的英文版本 (Rev.AD)
PDF 8016 2018年 6月 19日 19,414
PDF 1701 2018年 5月 11日 5,665
PDF 995 2018年 5月 11日 2,179
PDF 4393 2018年 2月 13日 5,835
PDF 1662 2017年 11月 13日 5,665
PDF 829 2017年 11月 13日 2,179
设计文件 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
ZIP 548 2010年 4月 28日 155
相关产品

软件 (21)


开发工具 (4)

名称 器件型号 工具类型
MSP430 USB 调试接口  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) 集成开发环境 (IDE)  CCSTUDIO  软件开发工具、IDE、编译器 
GCC - 用于 MSP430 微控制器的开源编译器  MSP430-GCC-OPENSOURCE  软件开发工具、IDE、编译器 
IAR 嵌入式工作平台 Kickstart - 免费 8KB 版本  IAR-KICKSTART  软件开发工具、IDE、编译器 

TI 器件 (56)

器件型号 名称 产品系列
MSP430F133  16 位超低功耗微控制器,具有 8kB 闪存、256B RAM、12 位 ADC 和 USART  MSP430 超低功耗 MCU 
MSP430F135  16 位超低功耗微控制器,具有 16kB 闪存、512B RAM、12 位 ADC 和 USART  MSP430 超低功耗 MCU 
MSP430F147  16 位超低功耗微控制器,具有 32kB 闪存、1KB RAM、12 位 ADC、2 个 USART 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F1471  16 位超低功耗微控制器,具有 32kB 闪存、1KB RAM、2 个 USART 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F148  16 位超低功耗微控制器、48kB 闪存、2KB RAM、12 位 ADC、2 USART、硬件乘法器  MSP430 超低功耗 MCU 
MSP430F1481  16 位超低功耗微控制器,具有 48kB 闪存、2KB RAM、2 个 USART 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F149  16 位超低功耗微控制器、60kB 闪存、2KB RAM、12 位 ADC、2 USART、硬件乘法器  MSP430 超低功耗 MCU 
MSP430F1491  16 位超低功率微控制器,60kB 闪存、2KB RAM、2 个 USART、HW 乘法器  MSP430 超低功耗 MCU 
MSP430F155  16 位超低功耗 MCU,具有 16kB 闪存、512B RAM、12 位 ADC、双 12 位 DAC、USART、I2C 和 DMA  MSP430 超低功耗 MCU 
MSP430F156  16 位超低功耗 MCU,具有 24kB 闪存、1024B RAM、12 位 ADC、双 12 位 DAC、USART、I2C 和 DMA  MSP430 超低功耗 MCU 
MSP430F157  16 位超低功耗 MCU,具有 32kB 闪存、1024B RAM、12 位 ADC、双 12 位 DAC、USART、I2C 和 DMA  MSP430 超低功耗 MCU 
MSP430F1610  16 位超低功耗 MCU,具有 32kB 闪存、5124B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F1611  16 位超低功耗 MCU,具有 48kB 闪存、10240B RAM、12 位 ADC、双 DAC、2 USART、I2C、HW Mult 和 DMA  MSP430 超低功耗 MCU 
MSP430F1612  16 位超低功耗 MCU,具有 55kB 闪存、5120B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW Mult 和 DMA  MSP430 超低功耗 MCU 
MSP430F167  16 位超低功耗 MCU,具有 32kB 闪存、1024B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F168  16 位超低功耗 MCU,具有 48kB 闪存、2048B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW Mult 和 DMA  MSP430 超低功耗 MCU 
MSP430F169  16 位超低功耗 MCU,具有 60kB 闪存、2048B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F233  16 位超低功耗微控制器,具有 8KB 闪存、1KB RAM、12 位 ADC、USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F235  16 位超低功耗微控制器,具有 16KB 闪存、2KB RAM、12 位 ADC、USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2410  16 位超低功耗微控制器,具有 56KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2416  16 位超低功耗微控制器,具有 92KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2417  16 位超低功耗微控制器,具有 92KB 闪存、8KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2418  16 位超低功耗微控制器,具有 116KB 闪存、8KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2419  16 位超低功耗微控制器,具有 120KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F247  16 位超低功耗微控制器,具有 32KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2471  16 位超低功耗微控制器,具有 32KB 闪存、4KB RAM、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F248  16 位超低功耗微控制器,具有 48KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2481  16 位超低功耗微控制器,具有 48KB 闪存、4KB RAM、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F249  16 位超低功耗微控制器,具有 60KB 闪存、2KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2491  16 位超低功耗微控制器,具有 60KB 闪存、2KB RAM、2 个 USCI 和 HW 乘法器  MSP430 超低功耗 MCU 
MSP430F2616  16 位超低功耗 MCU,具有 92KB 闪存、4KB RAM、12 位 ADC、双 DAC、2 个 USCI、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F2617  16 位超低功耗 MCU,具有 92KB 闪存、8KB RAM、12 位 ADC、双 DAC、2 个 USCI、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F2618  16 位超低功耗 MCU,具有 116KB 闪存、8KB RAM、12 位 ADC、双路 DAC、2 个 USCI、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F2619  16 位超低功耗 MCU,具有 92KB 闪存、4KB RAM、12 位 ADC、双 DAC、2 个 USCI、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
MSP430F2619S-HT  高温 16 位超低功耗 MCU,具有 120KB 闪存、4KB RAM、12 位 ADC、双 DAC、2 个 USCI、HW 乘法器和 DMA  低功率 MCU 
MSP430F412  16 位超低功耗微控制器,具有 4kB 闪存、256B RAM、比较器和 96 段 LCD  MSP430 超低功耗 MCU 
MSP430F413  16 位超低功耗微控制器,具有 8kB 闪存、256B RAM、比较器和 96 段 LCD  MSP430 超低功耗 MCU 
MSP430F415  16 位超低功耗微控制器,具有 16kB 闪存、512B RAM、比较器和 96 段 LCD  MSP430 超低功耗 MCU 
MSP430F417  16 位超低功耗微控制器,具有 32kB 闪存、1KB RAM、比较器和 96 段 LCD  MSP430 超低功耗 MCU 
MSP430F423  16 位超低功率微控制器,具有 8KB 闪存、256B RAM、Σ-Δ ADC、128 段 LCD  MSP430 超低功耗 MCU 
MSP430F423A  16 位超低功率微控制器,具有 8KB 闪存、256B RAM、Σ-Δ ADC、128 段 LCD  MSP430 超低功耗 MCU 
MSP430F425  16 位超低功耗微控制器,具有 16kB 闪存、512B RAM、Δ-Σ ADC 和 128 段 LCD  MSP430 超低功耗 MCU 
MSP430F425A  16 位超低功率微控制器,具有 16KB 闪存、512B RAM、Σ-Δ ADC、128 段 LCD  MSP430 超低功耗 MCU 
MSP430F427  16 位超低功率微控制器,具有 32KB 闪存、1KB RAM、Σ-Δ ADC、128 段 LCD  MSP430 超低功耗 MCU 
MSP430F427A  16 位超低功率微控制器,具有 32KB 闪存、1KB RAM、Σ-Δ ADC、128 段 LCD  MSP430 超低功耗 MCU 
MSP430FE423  用于能量计的 16 位超低功耗微控制器,具有 8KB 闪存和 256B RAM  MSP430 超低功耗 MCU 
MSP430FE423A  用于能量计的 16 位超低功耗微控制器,具有 8KB 闪存和 256B RAM  MSP430 超低功耗 MCU 
MSP430FE425  用于能量计的 16 位超低功耗微控制器,具有 16KB 闪存和 512B RAM  MSP430 超低功耗 MCU 
MSP430FE425A  用于能量计的 16 位超低功耗微控制器,具有 16KB 闪存和 512B RAM  MSP430 超低功耗 MCU 
MSP430FE427  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 超低功耗 MCU 
MSP430FE427A  用于能量计的 16 位超低功耗微控制器,具有 32KB 闪存和 1024B RAM  MSP430 超低功耗 MCU 
MSP430FW423  用于电子流量计的 16 位超低功耗微控制器  MSP430 超低功耗 MCU 
MSP430FW425  用于电子流量计的 16 位超低功耗微控制器  MSP430 超低功耗 MCU 
MSP430FW427  用于电子流量计的 16 位超低功耗微控制器  MSP430 超低功耗 MCU 
MSP430FW428  MSP430FW42x 混合信号微处理器  MSP430 超低功耗 MCU 
MSP430FW429  MSP430FW42x 混合信号微处理器  MSP430 超低功耗 MCU 

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

Blogs