IDE、配置、编译器或调试器
MSP-CCE430
Code Composer Essentials v3.1 SR1- 免费 16KB IDE
MSP-CCE430
概述
Code Composer Essentials (CCE) 已与 Code Composer Studio v4 合并,可在单个 IDE 中实现 TI 所有嵌入式处理器(包括 MSP430)的开发。
建议 CCE v3 的现有用户升级到 Code Composer Studio v4 或更高版本,以便获享最新功能和器件支持。CCE 和 CCS 都基于 Eclipse,所以外观和风格几乎是相同的,因而您无需学习如何使用新的 IDE。
更多信息,请访问 www.ti.com/ccs。
建议 CCE v3 的现有用户升级到 Code Composer Studio v4 或更高版本,以便获享最新功能和器件支持。CCE 和 CCS 都基于 Eclipse,所以外观和风格几乎是相同的,因而您无需学习如何使用新的 IDE。
更多信息,请访问 www.ti.com/ccs。
特性
Code Compose Essentials v3.1 SR1 integrated development environment reduces development time and optimizes the performance for MSP430 applications. Based on the Eclipse 3.2 platform, CCE allows you to leverage hundreds of plug-ins to accelerate your development from www.eclipseplugincentral.com.
Code Composer Essential's fully integrated Host Tools include:- MSP430 C compiler, assembler and linker
- Source Code Debugger
- Integrated Visual Project Manager
- Hardware and virtual breakpoints
- Integrated editior
- New, certified USB drivers for eZ430-F2013 and MSP-FET430UIF USB emulators
- IMPORTANT NOTE: The new USB drivers may prevent proper operation of older MSP430 development software. Therefore, all 3rd party tools have to updated as well.
- Updated CMD and header files for MSP430F54x and other MSP430 derivatives
- IMPORTANT NOTE: You may have to replace the CMD file in your CCE project with the new version that comes with CCE v3.1 SR1
- Support for new MSP430 derivatives:
- CC430F5xx and CC430F6xx
- MSP430F41x2
- MSP430F47x
- MSP430FG47x
- MSP430F471xx
- Significant code size improvements - ~10% smaller code vs CCE v3.0
- Increased ease-of-use
- New Welcome Screen simplifies usage for new users (requires Flash player)
- Simplified tool bars
- Advanced embedded emulation with more pre-defined breakpoint cases
- Global register option - reserve registers R4 & R5 for direct use
- Updated C-code syntax (additional intrinsics supported):
- data16_write_addr
- data16_read_addr
- set_R4/R5_register
- get_R4/R5_register
- low_power_mode_0/1/2/3/4
- low_power_mode_off_on_exit
- delay_cycles
- New default setting for “printf” allows usage on small devices
- Various minor improvements and bug fixes
- Code Composer Essentials v3.1 Service Pack (updates CCE v3 to CCE v3.1) (Rev. E) (slac135e.zip, 69095 KB)
25 Jul 2008 zip
下载
支持的产品和硬件
技术文档
= TI 精选热门文档
未找到结果。请清除搜索,并重试。
查看全部 24