LX16EVK01
LX16EVK01 评估板
LX16EVK01
概述
The LX16EVK01 is an evaluation kit designed to demonstrate the performance and capabilities of the DS92LX1621 and DS92LX1622 Channel Link III Serializer/Deserializer chipset.
The DS92LX1621 serializer board accepts LVCMOS input signals for the high speed forward channel and provides additional LVCMOS I/Os for I2C communication and general purpose control channel signals. A single serialized Channel Link III differential data pair is used for the serial interconnect. The DS92LX1622 deserializer board converts the Channel Link III data stream back into parallel LVCMOS signals and also provides LVCMOS I/Os for I2C communication and general purpose control channel signals. A USB cable is provided as a generic medium for the high speed data link.其他接口
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | LX16EVK01 Channel Link III Ser/Des Evaluation Kit User Guide | 2012年 1月 25日 | |||
证书 | LX16EVK01/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |