LP8860SW-LINUX

用于 LP8860-Q1 的 Linux 驱动程序

LP8860SW-LINUX

概述

The Linux driver supports the LP8860 4-Channel LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8860

 

Linux Source Files

The files associated with this device are:

  1. drivers/leds/leds-lp8860.c
  2. Documentation/devicetree/bindings/leds/leds-lp8860.txt

Source Files

drivers/leds/leds-lp8860.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/leds/leds-lp8860.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: LEDS_LP8860 [=y]Type  : tristatePrompt: LED support for the TI LP8860 4 channel LED driver  Location:    -> Device Drivers      -> LED Support (NEW_LEDS [=y])  Defined at drivers/leds/Kconfig:287  Depends on: NEW_LEDS [=y] && LEDS_CLASS [=y] && I2C [=y]  Selects: REGMAP_I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

汽车 LED 驱动器
LP8860-Q1 汽车类低 EMI 高性能 4 通道 LED 驱动器
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频