LP38511TS-1.8EV
具有错误标志的 LP38511TS-1.8 800 mA 快速瞬态响应 LDO 评估板
LP38511TS-1.8EV
概述
This board is designed to enable the evaluation of the LP38511TS-1.8 voltage regulator.
特性
- 2.25V to 5.5V Input Range
- 1.8V Fixed Output Range
- 1.5A Output Load Current
- 800 mA Output Load Current
- ± 2.5% VOUT Accuracy over Line, Load, and Full-Temperature Range from -40 °C to +125 °C
- Stable with 10 µF ceramic capacitors
- 0.20% Output Voltage Load Regulation from 10 mA to 800 mA
- Enable pin
- Error Flag Indicates Status of Output Voltage
- 1 µA of Quiescent Current in Shutdown
- 40dB of PSRR at 100 kHz
- Over-Temperature and Over-Current Protection
- TO263-5 Package
Applications:
- Digital Core ASICs, FPGAs, and DSPs
- Servers
- Routers and Switches
- Base Stations
- Storage Area Networks
- DDR2 Memory
线性和低压降 (LDO) 稳压器
立即订购并开发
评估板
LP38511TS-1.8EV — LP38511TS-1.8 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1675 LP38511TS-1.8 Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
证书 | LP38511TS-1.8EV EU Declaration of Conformity (DoC) | 2019年 1月 2日 |