LMZ10505EXTEVAL
Simple Switcher® 扩展温度电源模块 5.5V 输入电压、5A 评估板
LMZ10505EXTEVAL
概述
The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.
特性
- Integrated shielded inductor (inside the module)
- Efficiency
- Up to 96% (LMZ10504)
- 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
- Thermal performance
- θJA = 20°C/W
- θJC = 1.9°C/W
- Uses 0805 passives on front side for easy modification of values to match requirements
- 2.25" x 2.25" (5.8 cm x 5.8 cm) 4-layer PCB. Uses 1oz copper on top and bottom, 1/2 oz copper on inner layers
Power modules (integrated inductor)
立即订购并开发
评估板
LMZ10505EXTEVAL/NOPB — Simple Switcher® 扩展温度电源模块 5.5V 输入电压、5A 评估板
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2074 LMZ1050xEXT Evaluation Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LMZ10505EXTEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LMZ10505EXTEVAL/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | 《应用笔记 2074 LMZ1050xEXT 评估板》 (Rev. A) | 最新英语版本 (Rev.B) | 2012年 12月 14日 |