LMZ10504DEMO
Simple Switcher® 电源模块 5.5V 输入电压、4A 演示板
LMZ10504DEMO
概述
The SIMPLE SWITCHER power module demonstration board is optimized for peak performance and small footprint. The output voltage and fast transient response can be adjusted by replacing the small passive components. The good thermal performance of the power modules is showcased using a 2-layer 1oz copper PCB.
特性
- Integrated shielded inductor (inside the module)
- Efficiency
- Up to 96% (LMZ10504)
- 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
- Thermal performance
- θJA = 20°C/W
- θJC = 1.9°C/W
- Uses 0603 passives on back side showcasing production ready layout
- 2.3 in. x 1.7 in. (5.8 cm x 4.3 cm) 2-layer PCB. Uses 1oz copper on top and bottom
Power modules (integrated inductor)
立即订购并开发
评估板
LMZ10504DEMO/NOPB — Simple Switcher® 电源模块 5.5V 输入电压、4A 演示板
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | LMZ10503/04 Demo Board SIMPLE SWITCHER Power Module Quick Start Guide (Rev. B) | 2013年 4月 24日 | |||
证书 | LMZ10504DEMO/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |