LMZ10500SILEVM

LMZ10500 650mA SIMPLE SWITCHER® Nano 模块评估板

LMZ10500SILEVM

立即订购

概述

The LMZ10500 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solution optimized for space-constrained applications. The LMZ10500 is capable of driving up to 650mA load with excellent power conversion efficiency, line and load regulation, and EMI performance.

The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.

特性
  • VIN = 2.7V to 5.5V
  • VOUT = 1.8V (default setting)
  • 650mA max load (LMZ10500)
  • 2MHz switching frequency
Power modules (integrated inductor)
LMZ10500 采用 3mm × 2.6mm 封装的 5.5V、0.5A 降压直流/直流电源模块
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMZ10500SILEVM — LMZ10500 650mA SIMPLE SWITCHER® Nano 模块评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 LMZ10500SILEVM EU Declaration of Conformity (DoC) 2019年 1月 2日
用户指南 LMZ10501SIL and LMZ10500SIL SIMPLE SWITCHER® Nano Module Evaluation Board 2013年 8月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频