LMK00306EVM
LMK00306 评估板
LMK00306EVM
概述
The LMK00306 Evaluation Board allows functional and performance verification of the LMK00306 high-performance 6-output differential clock buffer device.
特性
- Low-noise clock fan-out with two banks of three differential outputs each and one LVCMOS output
- Selectable differential output type (LVPECL, LVDS, HCSL, or Hi-Z), selectable per bank via control pins
- 3:1 input multiplexer with two universal input buffers and one crystal oscillator interface, selectable via control pins
- Includes DIP switches to configure control pins
- 3.3 V core and independent 3.3 V/2.5 V output supplies per output bank using onboard regulator options or direct supply inputs
- Flexible input/output interface with controlled-impedance traces and edge SMA connectors
时钟缓冲器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMK00306 Evaluation Module User Guide | 2012年 3月 6日 | |||
证书 | LMK00306EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |