LMH2120UMEVAL

具有 40 dB 动态范围的 6 GHz 线性 RMS 功率检测器

LMH2120UMEVAL

立即订购

概述

The LMH2120 is a 40 dB Linear RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently

The device has an RF frequency range from 50 MHz to 6 GHz. It provides an accurate, temperature and supply insensitive, output voltage that relates linearly to the RF input power in volt. The LMH2120's excellent conformance to a linear response enables an easy integration by using slope and intercept only, reducing calibration effort significantly. The device operates with a single supply from 2.7V to 5V. The LMH2120 has an RF power detection range from -35 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively, a resistive divider can be used.

The device is active for EN = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high impedance during shutdown.

The LMH2120 power detector is offered in a tiny 6-bump micro SMD package.

特性
  • Linear root mean square response
  • 40 dB linear-in-V power detection range
  • Multi-band operation from 50 MHz to 6 GHz
  • Lin conformance better than ±0.5 dB
  • Highly temperature insensitive
  • Modulation independent response
  • Shutdown functionality
  • Wide supply range from 2.7V to 5V
  • Tiny 6-bump micro SMD package
射频功率检测器
LMH2120 具有 40dB 动态范围的 6GHz 线性 RMS 功率检测器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMH2120UMEVAL/NOPB — LMH2120UM 评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2064 LMH2120 Evaluation Board (Rev. A) 2013年 4月 30日
证书 LMH2120UMEVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频