LM5155EVM-FLY
LM5155EVM-FLY
LM5155EVM-FLY
概述
The LM5155EVM-FLY evaluation module showcases the features and performance of the LM5155 as a wide input non-synchronous flyback controller. The standard configuration is designed to provide a regulated output of 5V at 4A from an input of 18V to 36V, switching at 250 kHz. This evaluation module is designed for ease of configuration, enabling the user to evaluate many different applications on the same module.
特性
- Input voltage range: 18V to 36V
- Isolated output voltage 5V at 4A
- Switching frequency 250kHz
- Two layer PCB with single sided component population
- Hiccup mode short circuit protection
AC/DC & DC/DC controllers (external FET)
立即订购并开发
评估板
LM5155EVM-FLY — 2.2MHz 非同步升压控制 EVM
TI.com 上无现货
计算工具
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
SNVC240 — LM5155/56 Flyback Controller Quick Start Calculator
版本: 01.00.00.0A
发布日期: 04 八月 2022
产品
AC/DC & DC/DC controllers (external FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com/lit/zip/snvc240 or www.ti.com/lit/xx/snvc240a/snvc240a.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC240. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LM5155EVM-FLY User's Guide | 2018年 8月 2日 | |||
数据表 | LM5155x-Q12.2MHz 宽输入非同步升压、SEPIC、反激式控制器 数据表 (Rev. F) | PDF | HTML | 英语版 (Rev.F) | PDF | HTML | 2023年 10月 6日 | |
数据表 | LM5155x2.2MHz 宽输入非同步升压、SEPIC、反激式控制器 数据表 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2023年 10月 6日 | |
证书 | LM5155EVM-FLY EU Declaration of Conformity (DoC) | 2019年 3月 29日 |