具有 30-60V 输入、15V 输出、1.5A 的 LM5025 隔离式有源钳位正向转换器参考设计

(正在供货) LM5025ISO-REF

描述/特性

技术文档

支持与培训

订购选项


查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。


描述

This circuit uses the LM5025 voltage mode PWM controller with complementary gate drives to implement a high-efficiency single-ended active clamp forward converter.

MOSFET Q10 is an n-channel main primary side FET while Q13 a P-channel clamp FET. Circuitsaround the LM5025 implements various necessary functions: R10 and C14 implement start-up at pin 1; R14 and C20 implement a voltage ramp with input voltage feedforward for the duty cycle comparator at pin 2; R31, R29 and C21 implement over current protection at pin 4; C23 implements soft-start at pin 12 and R30 sets the switching frequency at pin 14.

Self driven synchronous rectifiers Q11 and Q12 are used on the secondary side to improve efficiency. But because the voltages off the main secondary winding would be too great for the gates of the synchronous rectifiers, an auxiliary, lower voltage center-tapped secondary winding is used to drive the gates of these FETs. The feedback control circuit for regulation of the output voltage consists of the LM4041 reference/error amplifier REF10 with the opto-coupler U12 to transmit output voltage information to the primary side. The LM5025 has a direct opto-coupler interface at pin 13 that simplifies the feedback interface.

特性
Input Output #1
VinMin=30 Vout1=15
VinMax=60 Iout1=1.5
  • Internal Start-up Bias Regulator
  • 3A Compound Main Gate Driver
  • Programmable Line Under-Voltage Lockout (UVLO) with Adjustable Hysteresis
  • Voltage Mode Control with Feed-Forward
  • Adjustable Dual Mode Over-Current Protection
  • Programmable Overlap or Deadtime between the Main and Active Clamp Outputs
  • Volt x Second Clamp
  • Programmable Soft-start
  • Leading Edge Blanking
  • Single Resistor Programmable Oscillator
  • Oscillator UP / DOWN Sync Capability
  • Precision 5V Reference
  • Thermal Shutdown

 



  




立即订购
器件型号 从德州仪器 (TI) 或第三方购买 状态

LM5025ISO-REF:
LM5025 Isolated Active Clamp Forward Converter w/ 30-60V in, 15V out @ 1.5A Reference Design

ACTIVE

TI 器件 (1)

订购样片,获取工具,查找此参考设计中有关 TI 产品的更多信息。

器件型号 名称 产品系列 样片或购买 设计套件与评估模块
LM5025  有源钳位电压模式 PWM 控制器  离线隔离型 DC/DC 控制器和转换器  样片或购买 不可用

技术文档
用户指南 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 445 2012年 1月 27日 167

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

Blogs