LM4995TMBD
1.3W 音频功率放大器
LM4995TMBD
概述
The LM4995 is an audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications.
特性
- Available in space-saving 0.4mm pitch µSMD package
- Ultra low current shutdown mode
- BTL output can drive capacitive loads
- Improved pop & click circuitry eliminates noise during turn-on and turn-off transitions
- 2.4 - 5.5V operation
- No output coupling capacitors, snubber networks or bootstrap capacitors required
- Unity-gain stable
- External gain configuration capability
- LLP package: 0.5mm pitch, 3 x 3 mm
Applications
- Mobile Phones
- PDAs
- Portable electronic devices
扬声器放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM4995 1.3 W Audio Power Amplifier 数据表 (Rev. G) | 2013年 4月 8日 | |||
证书 | LM4995TMBD EU Declaration of Conformity (DoC) | 2019年 1月 2日 |