用于 LM3243 的评估板

(正在供货) LM3243EVM

描述/特性

技术文档

支持与培训

订购选项



描述

The LM3243 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3243 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA.

The LM3243 operates in constant frequency PWM mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in PFM mode, the LM3243 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

特性
  • High-Efficiency PFM and PWM modes with Internal Synchronous Rectification
  • Analog Bypass Function with Low Dropout Resistance (45 mΩ typ.)
  • Dynamically Adjustable Output Voltage, 0.4V to 3.6V (typ.), in PFM and PWM modes
  • 2.5A Maximum Load Current in PWM Mode
  • 2.7 MHz (average) PWM Switching Frequency
  • Modulated switching frequency to aid Rx Band Compliance
  • Operates from a Single Li-ion Cell (2.7V to 5.5V)
  • ACB reduces inductor requirements and size
  • Minimum total solution size by using small footprint and case size inductor and capacitors
  • 16-bump thin micro SMD Package
  • Current and Thermal Overload Protection


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

LM3243EVM/NOPB:
Evaluation Board for the LM3243

$49.00(USD)




价格可能会不同



ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

技术文档
用户指南 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 5372 2013年 3月 3日 104
相关产品

TI 器件 (1)

器件型号 名称 产品系列
LM3243  用于 2G/3G/4G PA 的 LM3243 高电流降压转换器产品简介  DC/DC 开关稳压器 

德州仪器在线技术支持社区 (www.deyisupport.com)

德州仪器在线技术支持社区 (www.deyisupport.com)

作为my.TI的用户,您可以登陆TI官方技术支持社区向TI工程师寻求技术支持,并与业内同行交流或分享设计经验和心得。

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。请详见网站使用条款

Blogs

Wikis

访问TI WiKi