LM3100EVAL
SIMPLE SWITCHER® 同步 1MHz 1.5A 降压电压稳压器评估模块
LM3100EVAL
概述
LM3100 1.5A Simple Synchronous Buck Regulator
特性
- Input voltage range 4.5V-36V
- 1.5A output current
- Integrated 40V, dual N-Channel buck synchronous switches
- Low component count, all ceramic caps, small board space
- No loop compensation required
- Ultra-fast transient response
- Stable with low ESR capacitors
- Programmable switching frequency up to 1MHz
- Max. duty cycle limited during start-up
- Valley current limit at 1.8A
- Thermal shutdown
- Thermal enhanced eTSSOP-20 package
Applications
- Notebooks
- Point of Load Regulators
- Storage Systems
- Broadband Infrastructure
- Industrial Controls
AC/DC & DC/DC converters (integrated FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-1443 LM3100 Demonstration Board Reference Design (Rev. C) | 2013年 4月 29日 | |||
证书 | LM3100EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |