LM2852Y-3.3EVAL
2A 500 1500kHz 同步 SIMPLE SWITCHER® 降压稳压器
LM2852Y-3.3EVAL
概述
LM2852 A 500/1500kHz SIMPLE SYNCHRONOUS Buck Regulator
特性
- Input voltage range of 2.85 to 5.5 V
- Factory EEPROM set output voltages from 0.8 V to 3.3 V in 100 mV increments
- Maximum Load Current of 2 A
- Voltage Mode Control
- Internal type three compensation
- Switching frequency of 500 kHz or 1.5 MHz
- Low standby current of 10 µA
- Internal 60 mΩ MOSFET switches
- Standard voltage option 1.0/1.2/1.5/1.8/2.5/3.3 volts
Applications
- Low voltage point of load regulators
- Local solution for FPGA/DSP/ASIC core power
- Broadband networking and communications infrastructure
- Portable computing
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
LM2852Y-3.3EVAL — 2A 500 1500kHz 同步 SIMPLE SWITCHER® 降压稳压器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1343 LM2852 Evaluation Board (500kHz version) (Rev. B) | 2013年 4月 25日 | |||
证书 | LM2852Y-3.3EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |