LM2695EVAL
高电压(30V,1.25A)降压开关稳压器
LM2695EVAL
概述
LM2695 High Voltage (30V, 1.25A) Step Down Switching Regulator
特性
- Integrated 33V, N-Channel buck switch
- Integrated start-up regulator
- Input voltage range: 8V to 30V
- No loop compensation required
- Ultra-Fast transient response
- Operating frequency remains constant with load current and input voltage
- Maximum Duty Cycle limited during start-up
- Adjustable output voltage
- Valley Current Limit at 1.25A
- Precision internal reference
- Low bias current
- Highly efficient operation
- Thermal shutdown
Applications
- High Efficiency Point-O-Load (POL) Regulator
- Non-Isolated Telecommunications Buck Regulator
- Secondary High Voltage Post Regulator
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
LM2695EVAL — High Voltage (30V, 1.25A) Step Down Switching Regulator
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1444 LM2695 Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
证书 | LM2695EVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |