LM25117EVAL
LM25117 评估板
LM25117EVAL
概述
The LM25117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM25117 controller IC. The evaluation board provides 3.3V output with a 9A current capability in addition with average output current information. The input voltage ranges from 6V to 36V.
AC/DC & DC/DC controllers (external FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2112 LM25117 Evaluation Board (Rev. B) | 2013年 4月 24日 | |||
证书 | LM25117EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |