LM15851 评估模块

(正在供货) LM15851EVM

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon Download - PDF Icon

描述

The LM15851EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ LM15851. The LM15851 is a wideband sampling and digital tuning device with a buffered analog input, integrated Digital Down Converter with programmable NCO and Decimation settings and features a JESD204B interface. The EVM has a transformer coupled analog input to accommodate a wide range of signal sources and frequencies. An LMX2581 clock synthesizer and LMK04828 JESD204B clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC Device Clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

 The LM15851, LMX2581 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

 The LM15851EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector.  The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

特性
  • Flexible transformer coupled analog input and clock input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the LM15851, LMX2581 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate LM15851 performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

LM15851EVM:
LM15851 12-Bit, 4.0-GSPS, RF-Sampling Wideband Receiver Evaluation Module

$1499.00(USD)




价格可能会不同



ACTIVE

LM15851EVM-BDL:
LM15851EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle

无此商品 ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

技术文档
用户指南 (2)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 13438 2014年 8月 5日 57
ZIP 5802 2014年 1月 28日 21
相关产品

软件 (2)

名称 器件型号 软件类型
High Speed Data Converter Pro 软件  DATACONVERTERPRO-SW  软件 

设计套件与评估模块 (3)

名称 器件型号 工具类型
TSW14J10 评估模块  TSW14J10EVM  评估模块和开发板 
TSW14J50 评估模块  TSW14J50EVM  评估模块和开发板 
TSW14J56EVM 评估模块  TSW14J56EVM  评估模块和开发板 

TI 器件 (1)

器件型号 名称 产品系列
LM15851  超宽带 RF 采样子系统  射频收发器 

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

Blogs