INA190EVM

具有低电流布局的 INA190 电流检测评估模块

INA190EVM

立即订购

概述

This is a small module with 6 completely independent boards that can be broken off by the user. Five identical boards (20A rating) can be used for the five device gain variants. A sixth board (10A rating) with a special guarding layout can be used for especially low-current measurement systems. Each board provides test points for VS, GND, OUT, REF and two headers that can jump the ENABLE pin to GND or VS and jump VREF pin to GND or a voltage supply set by an on-board buffer circuit. The ENABLE and REF pins can also be driven by external sources.

特性
  • Easy to test INA190 with differential voltage or shunt resistor.
  • Layout for a buffer refence circuit is included for customer to create reference buffer with prefered SOT-23-5 op amp.
  • Breakable panels lets customer experiment and test with all gain variants.
  • A special "Low-Current" board utilizing a guarding layout is included for customer's testing small-current measurement.

  • 12 shunt connectors for the headers (2-881545)
  • 2 quick-fit connectors to connect measurment source (4-520448-2)

模拟电流检测放大器
INA190 具有皮安级 IB 和 ENABLE 引脚的 40V 双向超精密电流检测放大器 INA190-Q1 具有皮安级 IB 和使能引脚的 AEC-Q100、40V、双向、超精密电流检测放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

INA190EVM — 具有低电流布局的 INA190 电流检测评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 INA190EVM User's Guide (Rev. A) 2018年 9月 27日
证书 INA190EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频