ESD122DMY-EVM
ESD122DMY USB Type-C 接口评估模块
ESD122DMY-EVM
概述
Texas Instrument’s ESD122DMY evaluation module helps designers evaluate the operation and performance of the ESD122 device. The ESD122 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. This device is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (12-kV Contact, 15-kV Air-gap). This EVM also includes the TPD4E02B04 4-Channel ESD Protection Diode for the D+/- lines of the Type-C port, and the TPD1E05U06 single channel ESD protection diode for the CC lines of the Type-C connector.
特性
- IEC61000-4-2 Compliance Testing (SS Lines, SBU Lines, D+/- Lines, CC Lines)
- USB Type-C Passthrough Functionality
- IEC61000-4-4 EFT Compliance Testing
- IEC61000-4-5 Surge Compliance Testing
- ESD122DMY-EVM
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | ESD122 Evaluation Module (Rev. A) | 2017年 6月 19日 | |||
证书 | ESD122DMY-EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | ESD122 Evaluation Module | 2017年 5月 16日 |