与 Micrium μC/OS-III 配合使用的 Stellaris® Robotic 评估板 状态: ACTIVE

EKB-UCOS3-EVM

描述/特性

技术文档

支持和社区

订购选项



描述

查看  查看 Evalbot

The Stellaris® Robotic Evaluation Board (EVALBOT) is a robotic evaluation platform for the Stellaris LM3S9B92 microcontroller. The board also uses a range of Texas Instruments' analog components for motor drive, power supply, and communications functions. After a few minutes of assembly, the EVALBOT's electronics are ready-to-run.

When roaming, three AA batteries supply power to the EVALBOT. The EVALBOT automatically selects USB power when tethered to a PC as a USB device or when debugging. Test points are provided to all key EVALBOT signals. Two 20-pin headers enable future wireless communications using standardized Texas Instruments' low-power embedded radio modules (EM boards). Additional microcontroller signals are available on break-out pads arranged in rows adjacent to the microcontroller.

The EVALBOT has factory-installed quickstart software resident in on-chip Flash memory. For software debugging and Flash programming, an integrated In-Circuit Debug Interface (ICDI) requires only a single USB cable for debug and serial port functions.

特性

The evaluation kit provides a hands-on mini robotic platform for learning and using the μC/OS-III real-time kernel. The evaluation kit includes the following features:

  • Evaluation board with robotic capabilities
  • Mechanical components assembled by user
  • Stellaris® LM3S9B92 microcontroller
  • MicroSD card connector
  • I2S audio codec with speaker
  • USB Host and Device connectors
  • RJ45 Ethernet connector
  • Bright 96 x 16 blue OLED display
  • On-board In-Circuit Debug Interface (ICDI)
  • Battery power (3 AA batteries) or power through USB
  • Wireless communication expansion port
  • Robot features:
    • Two DC gear-motors provide drive and steering
    • Opto-sensors detect wheel rotation with 45° resolution
    • Sensors for "bump" detection


立即订购
器件型号 德州仪器(TI) 经销商 状态 价格(US$)

EKB-UCOS3-EVM:
Stellaris® Robotic Evaluation Board for use with Micrium’s μC/OS-III


ACTIVE $149.00  
技术文档
用户指南 (4)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 424 2011年 3月 21日 2,409
PDF 57 2010年 10月 27日 395
PDF 384 2010年 10月 8日 541
PDF 194 2010年 10月 7日 295
更多文献资料 (4)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 529 2011年 3月 21日 419
PDF 89 2011年 3月 21日 835
PDF 79 2010年 10月 27日 160
PDF 97 2010年 9月 16日 540
相关产品
TI 设计套件,电路板&工具
名称 器件型号 工具类型
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Micrium μC/OS-III:实时内核  EKB-UCOS3-BOOK  开发电路板/EVM 
Stellaris® Robotic 评估板和手册  EKB-UCOS3-BNDL  开发电路板/EVM