DS91M047EVK
125 MHz 四路 M-LVDS 驱动器评估板
DS91M047EVK
概述
The DS91M047EVK is an evaluation board design for demonstration of all features and functions of the DS91M047. The board enables users to examine performance and all functions of the DS91M047 as a standalone device. The DS91M047 is a high-speed quad M-LVDS differential driver designed for multipoint applications with multiple drivers or receivers. The device conforms to TIA/EIA-899 standard. It utilizes M-LVDS technology for low power, high-speed and superior noise immunity.
LVDS、M-LVDS 和 PECL IC
立即订购并开发
评估板
DS91M047EVK/NOPB — 125 MHz Quad M-LVDS Driver Evaluation Board
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | 125 MHz Quad M-LVDS Driver Evaluation Board | 2012年 1月 26日 | |||
证书 | DS91M047EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |