DS91M040EVK
125 MHz 四路 M-LVDS 收发器评估板
DS91M040EVK
概述
The DS91M040EVK is an evaluation board design for demonstration of all features and functions of the DS91M040. The DS91M040 is a high-speed quad M-LVDS differential transceiver designed for multipoint applications with multiple drivers or receivers. The device conforms to TIA/EIA-899 standard. It utilizes M-LVDS technology for low power, high-speed and superior noise immunity.
The primary function of the board is to assist system designers in development and analysis of M-LVDS clock distribution networks in ATCA backplanes. The board also enables the user to examine performance and all functions of the DS91M040 as a standalone device or in a point-to-point configuration.
LVDS、M-LVDS 和 PECL IC
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | 125 MHz Quad M-LVDS Transceiver Evaluation Board | 2012年 1月 26日 | |||
证书 | DS91M040EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |