DS91C176EVK
具有 DS91C176(M-LVDS 2 型收发器)的 RJ45 至 SMA 适配器
DS91C176EVK
概述
The DS91C176EVK consists of two RJ45 to SMA adapter boards developed to complement National Semiconductor's evaluation boards for which evaluation with CAT5e cable assemblies is sometimes desirable (e.g. DriveCable02EVK, LVDS-18B-EVK, DS25BR100EVK, etc.).
In addition, each adapter board features a single DS91C176, an M-LVDS transceiver with Type 2 receiver inputs for optional passing of slow "control" signals over one of the twisted pairs of a twisted pair cable.
LVDS、M-LVDS 和 PECL IC
立即订购并开发
接口适配器
DS91C176EVK/NOPB — RJ45 to SMA Adapter with DS91C176, an M-LVDS Type 2 Transceiver
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | RJ45 to SMA Adapter with DS91C176, an M-LVDS Type 2 Transceiver | 2012年 1月 26日 | |||
证书 | DS91C176EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |