DS90UR910QEVM
DS90UR910QEVM:10-75 MHz 24 位彩色 FPD 链接 II 至 CSI-2 转换器评估模块
DS90UR910QEVM
概述
The DS90UR910QEVM is an evaluation module (EVM) designed to demonstrate the performance and unique features of the DS90UR910-Q1 FPD-Link II to CSI-2 Converter. The DS90UR910QEVM board is designed to be driven by TI’s compatible FPD-Link II serializer devices. The board is populated with SMA connectors to the deserializer inputs. MIPI DPHY outputs of the DS90UR910-Q1 are accessible via SMA interface. Jumpers and switches on the boards can be configured for evaluation of chipset features such as equalization, BIST and backward compatibility. A CCI/I2C interface provides a method to configure and enable advanced features of the deserializer.
特性
- Converts FPD-Link II serialized data stream to MIPI CSI-2
- Includes I2C port for easy device configuration
- Interoperates with compatible FPD-Link II serializers
- Supports serial link diagnostics including Built-in-Self-Test and link Lock status
- Provides accessibility for monitoring CSI-2 signals
FPD-Link 串行器/解串器
立即订购并开发
评估板
DS90UR910QEVM — DS90UR910QEVM:10-75 MHz 24 位彩色 FPD 链接 II 至 CSI-2 转换器评估模块
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DS90UR910QEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | DS90UR910-Q1 10 to 75 MHz 24-bit Color FPD-Link II to CSI-2 Converter 数据表 (Rev. E) | PDF | HTML | 2016年 10月 31日 | |||
数据表 | DS90UR910-Q1 10MHz 至75MHz、24 位彩色FPD-Link II 至CSI-2 转换器 数据表 (Rev. D) | 最新英语版本 (Rev.E) | PDF | HTML | 2016年 2月 4日 | ||
EVM 用户指南 | DS90UR910QEVM User's Guide | 2013年 9月 12日 |