DS90UB914A-CXEVM
FPD 链接 III 解串器 EVM
DS90UB914A-CXEVM
概述
The DS90UB914A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB914A-Q1 25-MHz to 100-MHz FPD-Link III deserializer (DES). The device translates a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable into 10 or 12 bits of LVCMOS data.
The DS90UB914A-CXEVM board features an SMB at the FPD-Link III input and a 0.1-inch IDC connector interface connector for the LVCMOS outputs.
Included with the EVM is a USB2ANY interface adaptor. The USB2ANY interface adaptor can be used to communicate with the DS90UB914A-CXEVM board or a paired serializer through I2C. This adaptor dongle connects to a PC through a standard USB interface and should be used in conjunction with our analog framework utility for the TI LaunchPad™ development kit (ALP) software.
The EVM has one deserializer device and one USB2ANY dongle.
特性
- Programmable data payload: 10-bit payload up to 100 MHz; 12-bit payload up to 75 MHz
- PCLK from imager or external oscillator mode
- Continuous low-latency bidirectional control interface channel with I2C support at 400 KHz
- Four dedicated general-purpose input-outputs (GPIOs)
FPD-Link 串行器/解串器
立即订购并开发
DS90UB914A-CXEVM — FPD 链接 III 解串器 EVM
ALP — Analog LaunchPad Framework Utility
产品
FPD-Link 串行器/解串器
串行数字接口 (SDI) IC
V3Link 串行器/解串器
硬件开发
评估板
发布信息
ALP GUI Platform
最新信息
ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software
产品
FPD-Link 串行器/解串器
V3Link 串行器/解串器
硬件开发
发布信息
The design resource accessed as www.ti.com/lit/zip/snlc062 or www.ti.com/lit/xx/snlc062l/snlc062l.zip has been migrated to a new user experience at www.ti.com/tool/download/SNLC062. Please update any bookmarks accordingly.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DS90UB914A-CXEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | DS90UB913A-CXEVM and DS90UB914A-CXEVM REV A User’s Guide (Rev. B) | 2016年 4月 6日 | ||||
应用手册 | Cable Requirements for the DS90UB913A and DS90UB914A | 2014年 10月 14日 |