DS80EP100-EVK
10 Gbps 省电均衡器评估板 12.5 Gbps 省电均衡器评估板
DS80EP100-EVK
概述
Nationals Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is guaranteed over the full range of 5 to 12.5 Gbps.
特性
- 5 to 12.5 Gbps Operation
- No Power or Ground Required
- Equalization effective anywhere in data path
- Equalizes CML, LV-PECL, LVDS signals
- Symmetric I/O structures provide equal boost for bi-directional operation
- 7 dB Maximum Boost
- Code independent, 8b/10b or Scrambled
- Supports both bi-level and multi-level signaling
- Extends reach over cables and FR4
- Compatible to PCI-Express Gen1 and Gen2
- Compatible to XAUI and double XAUI
- Will operate with existing active Equalizer
- Easy to handle 6 pin LLP
LVDS、M-LVDS 和 PECL IC
立即订购并开发
评估板
DS80EP100-EVK — 10 Gbps Power-saver Equalizer Eval Board 12.5 Gbps Gbps Power-saver Equalizer Eval Board
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | DS80EP100-EVK EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | DS80EP100-EVK / DS38EP100-EVK User Guide | 2012年 2月 20日 |