DS15BR400EVK
1.5 Gbps 四 LVDS 存储器评估板
DS15BR400EVK
概述
DS15BR400 is a four channel LVDS Buffer/Repeater, featuring pre-emphasis with maximum pre-emphasis gain of approximately 6 dB at 750 MHz. The device has internal 100-ohm resistors on both, the inputs and outputs, to improve performance and minimize board size. It utilizes LVDS technology for low power, high-speed and superior noise immunity.
LVDS、M-LVDS 和 PECL IC
立即订购并开发
评估板
DS15BR400EVK/NOPB — 1.5 Gbps Quad LVDS Buffer Evaluation Board
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | 1.5 Gbps Quad LVDS Buffer Evaluation Board | 2012年 1月 25日 | |||
证书 | DS15BR400EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |