DRV8806 评估模块

(停产) DRV8806EVM

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The DRV8806 evaluation module consists of a quad low-side motor driver with serial control interface that can be used to drive a unipolar stepper motor, or up to 4 DC motors or other loads like solenoids/relays. With the DRV8806EVM, designers can quickly and easily evaluate the performance of DRV8806 motor driver in their specific application. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power supply voltages from 8.2 V to 40 V.

特性
  • 2A Continuous Current (Single Channel Output)
  • 1A Continuous Current (4 Channel Output)
  • Wide Operating Voltage Range: 8.2 to 40 V
  • Low RDSON (500mR)
  • Short Circuit Protection and Open-Load Detect
  • All Critical Control and Status Signals Brought Out to Test Points
  • Includes MSP430F2617 MCU for Signaling and Control
  • Includes USB port for programming the MSP430

包含项目

  • DRV8806 Evaluation Module
  • MCU Control Software Source Code
  • Easy to Use GUI
  • USB Cable

TI's Standard Terms and Conditions for Evaluation Modules apply.


技术文档
用户指南 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 1070 2012年 6月 27日 316
设计文件 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
ZIP 254 2014年 7月 14日 76
相关产品

软件 (1)


TI 器件 (3)

器件型号 名称 产品系列
DRV8806  四通道串行接口低侧驱动器 IC  步进驱动器 
MSP430F2617  16 位超低功耗 MCU,具有 92KB 闪存、8KB RAM、12 位 ADC、双 DAC、2 个 USCI、HW 乘法器和 DMA  MSP430 超低功耗 MCU 
TPS7A4001  100V 输入、50mA,单输出低压降线性稳压器  线性稳压器 (LDO) 

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

Blogs