DRIVECABLE04EVK
DRIVECABLE04 评估套件
DRIVECABLE04EVK
概述
The DRIVECABLE04EVK is an evaluation kit designed for demonstrating performance of the DS30BA101 and DS30EA101, a cable extender chipset. It is optimized for sending binary data up to 3.125 Gbps signaling rates over long copper cables up to 100s of meters. The evaluation kit enables the chipset evaluation with 75-ohm coax cables.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | DRIVECABLE04EVK User's Guide | 2012年 2月 13日 | |||
证书 | DRIVECABLE04EVK/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | DRIVECABLE04EVK/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |