DP83848SW-LINUX

适用于 DP83848 的 Linux 驱动程序

DP83848SW-LINUX

概述

The Linux driver supports the DP83848 Ethernet physical layer (PHY) device. The Linux driver supports communication through MII/MDIO and registers with the PHY framework of the Linux kernel.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Supported Devices:

  • DP83848

 

Linux source files

The files associated with this device are:

  1. drivers/net/phy/dp83848.c

Source files

drivers/net/phy/dp83848.c

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig location

Symbol: DP83848_PHY [=y]Type  : tristatePrompt: Driver for Texas Instruments DP83848 PHY  Location:    -> Device Drivers      -> Network device support (NETDEVICES [=y])        -> PHY Device support and infrastructure (PHYLIB [=y])  Defined at drivers/net/phy/Kconfig:144  Depends on: NETDEVICES [=y] && PHYLIB [=y]

Fixes & code enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

以太网 PHY
DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频