选择版本
TMP1826-1-WIRE-CODE
TMP1826 code and drivers for C2000™ MCU TMS320F28003x, MSPM0L1306 and Tiva™ ARM® MCUs C series
发布信息
Version 1.0.0
=============
1. First Release
Version 1.1.0
=============
1. Added examples and application stack for EK-TM4C123GXL
2. Added examples and application stack for EK-TM4C1294XL
Version 1.2.0
=============
1. Added IO functions to single_wire_gpio_driver.c
2. Added GPIO config and access functions to tmp182x_func_driver.c and tmp182x_func_driver.h
3. Added example for GPIO and Flex Mode access for EK-TM4C123GXL
4. Corrected enumeration functions to support overdrive bus speed
5. Removed preprocessor IO functions from single_wire_hal_driver.h
Version 2.0.0
=============
1. Added function for Convert Temperature using either Global or Direct Address to tmp182x_func_driver.c
2. Added code for stacked mode conversion in Convert Temperature to tmp182x_func_driver.c
3. Removed temperature conversion from GetTemperature function
4. Added device timing defines to singlewire_common.h and updated functions to use new defines
5. Updated register defines to match register scratchpad in singlewire_common.h
6. Add new define for low impedance current path in single_wire_hal_driver.h
7. Added new functions to enable and disable the low impedance current path in single_wire_gpio_driver.c
8. Added utility function to convert temperature from 16-bit hex to degree C in the example code
9. Added UART driver in addition to GPIO driver for EK-TM4C123GXL and EK-TM4C1294XL.
10. Added simple temperature sensor conversion and read back using UART drivers.