选择版本
MSPDS
MSP 调试堆栈开发包
MSP430 Debug Stack Developers Package
发布信息
The MSP debug stack (MSPDS) for all MSP430™ and SimpleLink™ MSP432™ devices consists of a static library as well as embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET, MSP-FET430UIF or eZ emulators. It is the bridging element between all PC software and all MSP430 and SimpleLink MSP432 microcontroller derivatives and handles tasks such as code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio™ (CCS), IAR's Embedded Workbench or other tools like Smart RF Studio or Elprotronic's FlashPro430.
The MSP Debug Stack Developer's Package contains a collection of application examples that illustrate the usage of different MSP Debug Stack functions. The package is also composed of binaries, MSP Debug Stack developer’s guide, documentation material and low-level USB drivers.
Previous releases can be downloaded from here.
最新动态
New features / changes:
- Update of MSP430 launchpad list in the Auto-Detection API.
- Implementation of TLV data backup during erase cases.