选择版本

选择版本

未找到结果。请清除搜索,并重试。

BQ-PRODUCTION-HI-CELL-SW

Production software for hi-cell count battery fuel (gas) gauges

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 2.05
发布日期: 28 十月 2022

BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34110

MD5 校验和

BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34z100

MD5 校验和

BQ-PRODUCTION-HI-CELL-SW Windows installer for bq78350

MD5 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计
硬件开发
评估板
BQ34Z100EVM Bq34z100EVM 评估模块 MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER BQ76920EVM 用于 5/10/15 节锂离子和磷酸盐电池的 μC 控制的 AFE 系列评估模块 BQ76930EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块 BQ34110EVM-796 适用于极少放电型应用的 bq34110 多化合物 CEDV 电池电量监测计评估模块

发布信息

Overview

bqProduction Hi-cell software offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing date of manufacture, writing unique serial numbers, and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction Hi-cell software offers three (3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. bqProduction Hi-cell software supports a single station from a single computer and has inbuilt capability to maintain log files for the processed printed circuit boards.

Requires

MKST-3P-ALT-EV2300

Mode of operation dependent: Requires 1mV, 1mA accurate external power supplies able to supply current required for calibration.

Features

  • Support for MKST-3P-ALT-EV2300
  • Uses industry standard Motorola SREC format golden image programmer
  • Calibration and test automation
  • Unique serial number assignment/programming
  • Supports bq34z100-G1, bq34110, bq78350

MKST-3P-ALT-EV2300 is used as a substitute for EV2300. Separate installers may be provided for each family of products and build numbers may vary by device family.

Limitations: Recommended display resolution is 1920x1080 with maximum 125% scaling. The GUI may not show password fields and/or buttons may be moved out of the visible area when using other display settings.

 

最新动态

  • Uses MKST-3P-ALT-EV2300 instead of EV2300
  • Adds support for bq78350 family of gauges
  • Separate installers for each family of products