CC2530TDKBALUN-RD
TDK Corporation 不平衡变压器针对 CC253x 进行了优化
CC2530TDKBALUN-RD
概述
The CC2530EM reference design contains schematics and layout files for the CC2530 and contains one part from TDK Corporation interfacing the antenna (documented in AN104).
The TDK Corporation part realizes the balun-, filter- an impedance matching-function and is custom made to be operated with CC253x. CC254x and the CC85xx PurePath wireless family. The reference design demonstrates good techniques for CC2530 decoupling and RF layout. For optimum RF performance, the reference design should be copied accurately. This is a 2-layer reference design with a SMA antenna connector allowing operation with single ended 50 ohm antenna for easy connection to instruments for measurements.
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | AN104 -- TDK Corporation balun optimized for CC253x | 2011年 8月 10日 |