CC1120-CC1190EM 915MHz 参考设计
(正在供货) CC1120-CC1190EM915RD
查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。
描述
This RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the 915 MHz frequency band. The design should be used in applications targeting compliance with FCC Section 15.247 in the in the 902-928 MHz frequency band. The maximum output power is +27 dBm.
特性
- Recommended PCB layout for optimum performance
- PCB stackup
- RF decoupling
- Component types and values
- Component manufacturers