BQ27621EVM-G1
系统端 Impedance Track 电量监测计动态电压相关性评估模块
BQ27621EVM-G1
概述
BQ27621EVM-G1A 评估模块是用于 bq27621-G1 的完整评估系统。这款 EVM 包括一个使用 IT-DVC 算法的 bq27621-G1 电路模块。 bq27621-G1 应与充电电压在 4.2 伏至 4.35 伏之间的电池配合使用。使用此 EVM 时,需要配备用于电量计接口的 EV2300 或 EV2400 PC 接口板(可单独订购)、PC USB 电缆以及基于 Windows™ 的 PC 软件。该电路模块包含一个 bq27621-G1 集成电路,还包含监控和预测容量所需的所有其他板载组件,适用于系统端电量监测解决方案。该电路模块直接与电池组相连。利用适用于电池电量计评估模块 (EV2300) 的 USB PC 接口板,或适用于电池电量计评估模块 (EV2400) 的 USB PC 接口板和软件,用户可以:
- 读取 bq27621-G1 数据寄存器。
- 对芯片组进行编程,以获得不同配置。
- 记录循环数据,以便进一步评估。
- 对 bq27621-G1 解决方案在不同充电和放电条件下的整体功能进行评估。可从德州仪器 (TI) 网站的产品文件夹下载基于 Windows™ 的最新 PC 软件。
相关术语:
- 电池电量计
- 电池电量监测计
- 电池电量监测 IC
特性
- 已组装的电路模块,便于快速设置和评估。
- 可用于数据记录和分析的可下载软件。
电池电量监测
立即订购并开发
BQ27621EVM-G1 — 系统端 Impedance Track 电量监测计动态电压相关性评估模块
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
文档
Software manifest
发布信息
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ27621EVM-G1 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
产品概述 | Battery Management Solutions for Wearable and Fitness Devices (Rev. C) | 2014年 8月 18日 | ||||
EVM 用户指南 | bq27621 EVM: Single-Cell Rechargeable Lithium Battery Gauge Evaluation Module (Rev. B) | 2014年 4月 23日 | ||||
用户指南 | Quick Start Guide for bq27621-G1 (Rev. A) | 2014年 1月 20日 |