BQ25700AEVM-732

bq25700A SMBus NVDC 降压/升压充电器评估模块

BQ25700AEVM-732

立即订购

概述

The bq25700A evaluation module (EVM) is an SMBus controlled NVDC (narrow voltage DC) buck boost charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 3.5V and 24 V, with a programmable output of 1–4 cells and a charge output current range of 128mA to 8.128 A. This EVM doesn’t include the EV2400 interface device; this will have to be ordered separately to evaluate the bq25700A EVM.

特性
  • Host-controlled NVDC 1S-4S battery buck boost charger with 3.5V~24V input
  • Ultra low quiescent current of 600 μA and high PFM light load efficiency >80% at 20 mA load to meet energy star and ErP Lot6
  • High integration charger has comprehensive /PROCHOT, input and battery current monitor (IADP/IBAT), system power monitor (PMON)

Not Included
  • EV2300 or EV2400 communication box is not included

电池充电器 IC
BQ25700A 具有系统功率监控器和处理器的 SMBus 1 至 4 节 NVDC 降压/升压电池充电控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

BQ25700AEVM-732 — bq25700A SMBus NVDC 降压/升压充电器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 bq2570x Evaluation Module PDF | HTML 2016年 5月 12日
证书 BQ25700AEVM-732 EU Declaration of Conformity (DoC) 2019年 1月 2日

相关设计资源

软件开发

应用软件和框架
BQSTUDIO Battery Management Studio (bqStudio) 软件

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频