8 通道、50 kSPS 至 1 MSPS、12 位 低功耗 A/D 转换器

(停产) ADC128S102CVAL

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The ADC128S102CVAL Design Kit populated with a ceramic sample is designed to ease evaluation and design-in of Texas Instruments' eight-channel, 12-bit low-power CMOS Analog-to-Digital Converter ADC128S102WGRQV. The evaluation board can be used in one of two modes; Stand-alone or Computer mode. In Stand-alone mode, suitable test equipment, such as a function generator and logic analyzer, can be used with the board to evaluate the ADC128S102. In the Computer mode, data capture and evaluation is simplified by connecting this board to Texas Instruments' Data Capture Board (order number WAVEVSN BRD 4.0) with a 14-pin ribbon cable (order number WV4ADCIFCABLE). The Data Capture (WV4) Board is connected to a personal computer running WaveVision software through a USB port. The WaveVision4 software runs on Microsoft WindowsTM and the latest version can be downloaded from TI's website.


技术文档
用户指南 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 764 2012年 2月 21日 299
相关产品

软件 (1)

名称 器件型号 软件类型
Data Acquisition and Analysis Software  WAVEVISION4  应用软件与框架 

TI 器件 (1)

器件型号 名称 产品系列
ADC128S102QML-SP  8-Channel, 50 kSPS to 1 MSPS, 12-Bit A/D Converter  数据转换器 

德州仪器在线技术支持社区 (www.deyisupport.com)

德州仪器在线技术支持社区 (www.deyisupport.com)

作为my.TI的用户,您可以登陆TI官方技术支持社区向TI工程师寻求技术支持,并与业内同行交流或分享设计经验和心得。

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。请详见网站使用条款

Blogs

Wikis

访问TI WiKi