VCA5807EVM
VCA5807 评估模块
VCA5807EVM
概述
The VCA5807 is an integrated Voltage Controlled Amplifier(VCA) solution specifically designed for ultrasound systems in which high performance and small size are required. The VCA5807 integrates a complete time-gain-control(TGC) imaging path and a continuous wave Doppler(CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the VCA5807 is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.
特性
- 8-Channel Complete Voltage Controlled Amp
- Programmable Gain Low-Noise Amplifier
- 40dB Low Noise Voltage Controlled Attenuator
- 24/30dB Programmable Gain Amplifier
- 3rd Order Linear Phase Low-Pass Filter
可编程和可变增益放大器(PGA 和 VGA)
立即订购并开发
评估板
VCA5807EVM — VCA5807 评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLOC282 — VCA5807EVM GUI
SLOC282 — VCA5807EVM GUI
版本: 01.00.00.0A
发布日期: 24 六月 2013
产品
可编程和可变增益放大器(PGA 和 VGA)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sloc282 or www.ti.com.cn/lit/xx/sloc282a/sloc282a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLOC282. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | VCA5807 Development Guide | 2012年 10月 18日 | |||
证书 | VCA5807EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |