VCA2617EVM
VCA2617 评估模块
VCA2617EVM
概述
The VCA2617 is a dual-channel, continuously variable, voltage-controlled amplifier. The VCA2617EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example using the transfomer coupled, or the direct single-ended input mode. The differential outputs of the VCA2617 are buffered using an op amp in a difference amplifier configuration.
The VCA2617EVM requires a +5 V supply for the VCA itself, and +/-5 V supplies for the buffer amplifiers. All signal inputs and outputs use SMA connectors.
特性
Populated, ready to use evaluation board for the VCA2617 Single-ended, transformer coupled input configuration - Independent Channel controls
- Adjustable output clamping level
可编程和可变增益放大器(PGA 和 VGA)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | VCA2617EVM User's Guide | 2005年 11月 30日 | |||
证书 | VCA2617EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |