ULC-HPB-DEMO
概述
The ULC-HPB-DEMO is a collaboration between Texas Instruments and HPB Optoelectronics to create an all-in-one evaluation system for ultrasonic lens cleaning (ULC). The construction of the demonstration kit is completed by HPB Optoelectronics. Also known as the Executive Demo, this demo is simple enough to operate out-of-the-box without specialized software or additional hardware. The integrated 2-MP camera uses the USB video class (UVC) standard to offer a plug-and-play experience. The included button module with LED status indicator offers a simple way to evaluate water cleaning, de-icing and auto sensing. The system uses standard USB-A and USB-C connections that can be extended for different testing environments.
特性
- 2-MP camera module providing 115° FoV with a 14-mm aperture
- Integrated Instant Clear View System (ICVS)
- Four-button control box
- 12-V power supply
- Micro-USB to USB-A cable
- USB-C cable
- Barrel jack adapter
- Mini spray bottle
- Quickstart guide
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | ULC-HPB-DEMO (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 1月 9日 | |
证书 | ULC-HPB-DEMO EU Declaration of Conformity (DoC) | 2023年 6月 27日 |
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。