UCC28063EVM-723
用于 UCC28063 自然交叉转换模式 PFC 控制器的评估模块
UCC28063EVM-723
概述
The UCC28063EVM-723 (EVM) is a fully assembled and tested circuit for evaluating the UCC28063 Natural Interleaving™ Transition-Mode PFC Controller. The UCC28063EVM-723 is an off line 300W PFC pre-regulator that runs of a universal line input of 85V to 265V RMS and provides a regulated 390V output. The UCC28063EVM-723 demonstrates how the UCC28063 IC can be used in an interleaved transition mode PFC pre-regulator.
特性
- Phase Management Capability
- FailSafe OVP with Dual Paths Prevents Output Over-Voltage Conditions by Voltage-Sensing Failures
- Soft Start on Overvoltage
- Integrated Brownout
- Input Filter and Output Capacitor Current Cancellation
- Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
- Improved Light-Load Efficiency
- Improved Transient Response
- Complete System-Level Protection
- 1-A Source/1.8-A Sink Gate Drivers
- -40°C to 125°C Operating Temperature Range
立即订购并开发
评估板
UCC28063EVM-723 — 用于 UCC28063 自然交叉转换模式 PFC 控制器的评估模块
TI.com 上无现货
计算工具
SLUC292 — UCC28063 Controller Setup Tool
SLUC292 — UCC28063 Controller Setup Tool
版本: 01.00.00.00
发布日期: 19 九月 2011
产品
功率因数校正 (PFC) 控制器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sluc292 or www.ti.com.cn/lit/xx/sluc292/sluc292.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLUC292. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | UCC28063EVM-723 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | UCC28063 Natural Interleaving™ Transition-Mode PFC Controller With Improved Audible Noise Immunity 数据表 (Rev. B) | PDF | HTML | 2016年 11月 22日 | |||
数据表 | UCC28063 具有改进的可闻噪声抑制性能的 Natural Interleaving™ 转换模式 PFC 控制器 数据表 (Rev. A) | PDF | HTML | 最新英语版本 (Rev.B) | PDF | HTML | 2015年 5月 27日 | |
EVM 用户指南 | Using the UCC28063EVM | 2011年 6月 7日 |