TSBKS800OHCI
TSB81BA3PFP & TSB82AA2PGE (1394b) PCI EVM 板
TSBKS800OHCI
概述
The TSBKS800OHCI Evaluation kit is a 64-bit/32-bit PCI add-in card with SW and documentation intended for use in evaluating the 1394b 800 Mbps TSB82AA2 OHCI link layer and TSB81BA3 PHY layer.
特性
- Serve as a reference schematic and layout for the creation of a new 1394b product
- Use with other purchased PCI S800 1394b cards to evaluate S800 performance and capabilities
- Use to serve as a "known good node" to test a prototype 1394b device
- Unibrain driver enables true 800 Mbps performance on Windows platforms
- Use for prototype manufacturing
立即订购并开发
评估板
TSBKS800OHCI — TSB81BA3PFP & TSB82AA2PGE (1394b) PCI EVM 板
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TSBKS800OHCI EU Declaration of Conformity (DoC) | 2019年 1月 2日 |