TPS7B70EVM-008
TPS7B70-Q1 300mA 40V 低 Iq LDO 线性稳压器评估模块
TPS7B70EVM-008
概述
The TPS7B70EVM-008 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B70-Q1, which is a 300-mA, 40-V, low-IQ, low-dropout (LDO) linear regulator with power good.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 300 mA.
特性
- Input voltage range: 4 V to 40 V
- Low dropout: 400 mV (max) at 300 mA
- Low quiescent current: 19 μA (typ)
- Integrated fault protection
- Power good
线性和低压降 (LDO) 稳压器
立即订购并开发
评估板
TPS7B70EVM-008 — TPS7B70-Q1 300mA 40V 低 Iq LDO 线性稳压器评估模块
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS7B70EVM-008 Evaluation Module User's Guide | 2018年 4月 20日 | |||
证书 | TPS7B70EVM-008 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 具有电源正常指示功能的 TPS7B70-Q1 汽车类 300mA 40V 低 IQ LDO 数据表 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2018年 11月 27日 |