TPS799XXEVM-105
TPS799xx 评估模块
TPS799XXEVM-105
概述
The TPS799xx evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS799xx LDO. The EVM uses 3 versions of the TPS799xx LDO (TPS79901YZU (adjustable, WCSP), TPS79928YZU (2.8 V output, WCSP) and TPS79901DDC (adjustable, SOT23). Refer to the User's Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.
线性和低压降 (LDO) 稳压器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS799xxEVM-105 User's Guide | 2005年 6月 29日 | |||
证书 | TPS799XXEVM-105 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |