TPS65910SW-LINUX

用于 TPS65910 的 Linux 驱动程序

TPS65910SW-LINUX

概述

The TPS65910/1 Linux drivers contain support for the I2C bus framework. Additional driver files support the Linux regulator framework to manage the output regulation of the IC and the Linux GPIO framework to support adding the IC's GPIO's to the system. In addition to the power resources, the Linux drivers contain support for the Linux RTC framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • TPS65910
  • TPS65911

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65910.c
  2. include/linux/mfd/tps65910.h
  3. drivers/gpio/gpio-tps65910.c
  4. drivers/regulator/tps65910-regulator.c
  5. drivers/rtc/rtc-tps65910.c
  6. drivers/mfd/tps65911-comparator.c
  7. arch/arm/boot/dts/tps65910.dtsi
  8. Documentation/devicetree/bindings/mfd/tps65910.txt

 

Source Files

drivers/mfd/tps65910.c
drivers/mfd/tps65911-comparator.c
drivers/gpio/gpio-tps65910.c
drivers/regulator/tps65910-regulator.c
drivers/rtc/rtc-tps65910.c
include/linux/mfd/tps65910.h

 

Linux Device Tree Documentation

Documentation/devicetree/bindings/mfd/tps65910.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make qconfig")

 

Menuconfig Location

Required Parent Support:
Device Drivers->Multifunction device drivers->MFD_TPS65910

GPIO Support:
Device Drivers->GPIO Support->MFD GPIO expanders->GPIO_TPS65910

Regulator Support:
Device Drivers->Voltage and Current Regulator Support->REGULATOR_TPS65910

RTC Support:
Device Drivers->Real Time Clock->RTC_DRV_TPS65910

 

   Symbol: MFD_TPS65910 [=y]   Type  : boolean   Prompt: TI TPS65910 Power Management chip     Location:       -> Device Drivers         -> Multifunction device drivers     Defined at drivers/mfd/Kconfig:1119     Depends on: HAS_IOMEM [=y] && I2C [=y]=y && (GPIOLIB [=y] || COMPILE_TEST [=n])     Selects: MFD_CORE [=y] && REGMAP_I2C [=y] && REGMAP_IRQ [=y] && IRQ_DOMAIN [=y]  Symbol: GPIO_TPS65910 [=y]   Type  : boolean   Prompt: TPS65910 GPIO        Location:       -> Device Drivers         -> GPIO Support (GPIOLIB [=y])           -> MFD GPIO expanders     Defined at drivers/gpio/Kconfig:834     Depends on: GPIOLIB [=y] && MFD_TPS65910 [=y]   Symbol: REGULATOR_TPS65910 [=y]   Type  : tristate   Prompt: TI TPS65910/TPS65911 Power Regulators     Location:       -> Device Drivers         -> Voltage and Current Regulator Support (REGULATOR [=y])     Defined at drivers/regulator/Kconfig:711     Depends on: REGULATOR [=y] && MFD_TPS65910 [=y]   Symbol: RTC_DRV_TPS65910 [=y]   Type  : tristate     Prompt: TI TPS65910 RTC driver     Location:       -> Device Drivers         -> Real Time Clock (RTC_CLASS [=y])     Defined at drivers/rtc/Kconfig:512     Depends on: I2C [=y] && RTC_CLASS [=y] && MFD_TPS65910 [=y]

 

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to this driver please either:

多通道 IC (PMIC)
TPS65910 具有 4 个直流/直流转换器、8 个 LDO 和 RTC 的 6mm x 6mm QFN 封装系列集成电源管理 IC (PMIC) TPS65911 具有 4 个直流/直流转换器、9 个 LDO 和 RTC 的集成电源管理 IC (PMIC)
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频