TPS63000EVM-148
TPS63000 5.5V 输入、3.3V 输出、1A 降压-升压转换器评估模块板
TPS63000EVM-148
概述
Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A
The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery or two and three-cell Alkaline. It is capable of delivering up to 1200 mA of output current at 3.3 V in step-down mode or up to 800 mA of output current at 3.3 V in step-up mode, from a single-cell Li-Ion battery. Total solution size is small, featuring a compact 3x3 mm2 QFN package and small 2.2 uH inductor.
特性
- Input Voltage: 1.8 V to 5.5 V
- Output Voltage: 1.2 V to 5.5 V (adj.), 3.3 V, 5.0 V
- Efficiency: 96% (max)
- Output current at 3.3 V step-down mode: 1200 mA (max)
- Output current at 3.3 V step-up mode: 800 mA(max)
- Automatic transition between Step-down and Boost modes
- Quiescent current: 50 uA (max)
- Power save mode for improved efficiency at low output power
- Package: 3x3mm2 QFN-10
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS63000EVM-148 — TPS63000 5.5V 输入、3.3V 输出、1A 降压-升压转换器评估模块板
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS63000EVM-148 | 2006年 2月 22日 | |||
证书 | TPS63000EVM-148 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6300x High-Efficient Single Inductor Buck-Boost Converter With 1.8-A Switches 数据表 (Rev. C) | PDF | HTML | 2015年 10月 30日 |