TPS62401EVM-167
TPS62401 评估模块
TPS62401EVM-167
概述
The TPS62401EVM-167 is an evaluation tool for the TPS62401 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62401 has a 2.5 V to 6 V input voltage supply and offers fixed output voltages of 1.1 V/1.575 V at 400 mA and 1.8 V at 600 mA. These voltages are fixed at power up and then can be changed using the EasyScale interface which is a single wire serial communication channel. The EVM comes with a USB to EasyScale converter and software so that a personal computer can be used to communicate with the EVM.
特性
- Efficiency: 95%
- Vin Range: 2.5 V to 6 V
- Output Current: 400 mA and 600 mA
- Fixed output voltage of 1.1 V/1.575 V at 400mA and 1.8V at 600 mA
- Available in 10-pin 3x3 QFN package
- Power Save Mode at Light Load Currents
- Typ. 32 uA Quiescent current for both converters
- EasyScale one pin serial interface for dynamic output voltage adjustment
- One chip solution for powering dual rail processors and DSPs
立即订购并开发
评估板
TPS62401EVM-167 — TPS62401 评估模块
TI.com 上无现货
支持软件
SLVC538 — TPS624xxEVM-167 Setup Software
SLVC538 — TPS624xxEVM-167 Setup Software
版本: 01.00.00.00
发布日期: 09 十月 2013
产品
AC/DC & DC/DC converters (integrated FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc538 or www.ti.com.cn/lit/xx/slvc538/slvc538.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC538. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS62401EVM-167 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6240x 2.25-MHz 400-mA and 600-mA Dual Step-Down Converter In Small 3-mm x 3-mm VSON Package 数据表 (Rev. F) | PDF | HTML | 2014年 7月 30日 | |||
EVM 用户指南 | TPS624xxEVM-167 User Guide (Rev. A) | 2013年 11月 2日 |